IESNA:LM-63-2002
[TEST]P1461903
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-110-722-U-T2RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 110W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10058.4
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
1135.2 1397.9 1659.9 1734.5 1768.1 1899.5 2061.8 2198.5 2302.1 2381.3 2428.8 2529.8 2826.8 3313.9 3962.6 
4647.7 5307.1 5801.4 6062.8 5870.1 5140.8 4192.3 3141.6 2405.0 1850.0 1380.7 1023.0 885.1 744.5 544.5 396.7 
306.2 246.8 184.8 143.9 96.4 43.6 0.0 
1135.2 1400.5 1661.9 1725.2 1756.9 1896.8 2048.0 2179.3 2291.5 2368.1 2415.6 2520.5 2781.9 3261.1 3932.9 
4615.4 5223.3 5755.9 6013.3 5856.9 5211.4 4199.6 3252.5 2417.6 1855.9 1400.5 1024.3 901.6 751.1 559.7 401.9 
311.5 254.8 186.1 137.9 94.4 43.6 0.0 
1135.2 1383.4 1649.3 1731.2 1755.6 1892.9 2047.3 2184.6 2312.0 2398.4 2461.8 2558.8 2810.9 3227.4 3797.6 
4456.3 5085.3 5617.9 5957.2 6032.4 5584.3 4695.9 3791.0 2979.9 2265.1 1639.4 1149.7 1009.8 831.6 611.8 450.1 
333.3 261.4 197.3 141.2 87.1 44.9 0.0 
1135.2 1370.2 1623.6 1739.8 1762.2 1878.4 2039.4 2194.5 2337.7 2451.2 2543.6 2640.0 2836.7 3186.5 3632.6 
4183.1 4779.1 5324.9 5796.1 6076.0 5930.8 5376.4 4478.8 3637.3 2804.3 1924.6 1301.5 1108.1 900.9 638.9 467.9 
332.6 242.9 179.5 130.7 82.5 40.9 0.0 
1135.2 1347.1 1594.6 1741.1 1785.3 1869.8 2020.3 2178.0 2339.7 2494.8 2636.0 2747.6 2893.4 3144.9 3501.3 
3931.6 4365.3 4825.9 5210.7 5531.5 5682.0 5414.0 4686.7 3880.1 3276.9 2570.0 1704.8 1386.7 1037.5 656.7 471.2 
337.3 244.2 170.9 118.8 73.9 37.6 0.0 
1135.2 1321.3 1542.4 1723.3 1817.6 1879.0 1989.9 2149.6 2314.6 2485.6 2664.4 2829.4 2985.2 3172.6 3430.7 
3723.1 3995.0 4262.3 4566.6 4829.9 5089.3 5179.0 4949.4 4396.3 3641.9 3014.9 2236.1 1904.8 1350.4 782.8 
508.9 353.8 248.2 167.6 113.5 68.6 34.3 0.0 
1135.2 1289.6 1475.1 1672.4 1816.3 1928.5 2015.0 2131.8 2281.0 2440.0 2616.2 2795.8 2970.7 3170.0 3420.1 
3689.4 3845.2 4000.9 4239.9 4514.4 4855.6 5203.5 5538.1 5643.0 5475.4 5046.4 4426.6 4135.6 3560.0 2325.8 
1182.1 542.5 323.4 204.6 137.9 90.4 44.9 0.0 
1135.2 1248.1 1393.3 1553.6 1731.8 1902.1 2064.5 2194.5 2316.6 2425.5 2556.8 2688.2 2818.2 2976.6 3199.7 
3510.5 3632.0 3693.4 3924.4 4293.3 4834.5 5539.4 6447.6 7442.2 8270.5 8636.1 8416.3 8074.5 7534.6 
6360.4 5044.4 3094.1 1322.0 457.4 192.7 108.9 58.7 0.0 
1135.2 1205.8 1307.5 1433.5 1586.6 1754.3 1937.1 2127.2 2313.3 2480.9 2626.1 2750.9 2853.8 2981.9 3153.5 
3400.3 3570.6 3630.7 3853.7 4315.8 5045.7 6153.9 7408.5 8623.6 9768.7 10670.9 11145.4 11146.1 10915.1 
9545.6 7291.0 4309.2 1903.4 537.2 213.8 132.0 68.0 0.0 
1135.2 1206.5 1306.1 1417.7 1573.4 1741.7 1919.9 2110.7 2294.2 2475.0 2632.1 2760.1 2878.3 3004.3 3183.2 
3422.1 3597.0 3681.5 3905.2 4334.9 5103.1 6151.9 7394.7 8599.8 9751.5 10629.3 11095.9 11101.2 10813.5 
9481.6 7260.7 4333.6 1801.1 510.2 211.9 136.6 68.0 0.0 
1135.2 1166.2 1215.7 1291.6 1381.4 1498.2 1617.7 1750.3 1897.5 2038.1 2166.1 2290.9 2412.3 2540.3 2682.2 
2830.1 2937.7 2987.8 3140.3 3488.8 4213.5 5138.1 6069.4 6969.0 7523.4 7708.8 7566.3 7425.0 7073.2 
6050.2 4158.7 1996.5 542.5 198.0 137.3 102.3 38.9 0.0 
1135.2 1147.1 1176.8 1223.6 1289.6 1370.2 1459.9 1546.4 1638.1 1718.0 1792.6 1861.2 1929.8 2006.4 2096.8 
2181.3 2237.4 2267.8 2424.2 2815.6 3523.7 4546.8 5537.4 6337.3 6361.8 5866.1 5217.3 4994.9 4481.4 3246.5 
1995.8 895.0 242.2 134.0 110.9 76.6 22.4 0.0 
1135.2 1124.6 1133.9 1157.6 1192.0 1236.2 1277.1 1312.1 1339.8 1353.7 1356.3 1358.3 1368.8 1388.6 1412.4 
1439.5 1440.8 1426.9 1483.0 1690.9 2117.3 2815.6 3414.8 3693.4 3386.5 2665.7 1927.9 1681.0 1293.6 763.6 
380.8 191.4 116.8 91.7 62.7 34.3 9.2 0.0 
1135.2 1085.7 1048.1 1018.4 984.1 950.4 904.9 850.1 781.4 710.8 639.5 573.5 521.4 484.4 465.3 453.4 427.0 
382.1 347.8 323.4 314.2 341.2 415.8 514.1 572.9 518.8 376.9 312.2 231.0 148.5 108.9 79.9 62.0 44.9 30.4 15.8 6.6 0.0 
1135.2 1046.8 962.3 873.8 784.1 684.4 592.0 506.9 432.3 375.5 340.6 317.5 295.7 279.2 266.0 254.8 241.6 229.0 
215.8 203.9 194.0 184.8 176.2 174.2 174.2 162.4 143.9 135.3 120.1 92.4 68.6 53.5 44.2 36.3 28.4 15.2 5.9 0.0 
1135.2 1012.4 877.8 753.7 622.4 512.2 426.4 371.6 343.2 320.8 299.0 279.8 261.4 244.9 233.0 221.8 211.2 202.0 
194.7 184.8 175.6 165.0 152.5 137.9 130.7 116.8 101.6 95.7 87.1 77.2 68.6 59.4 52.8 40.9 30.4 16.5 6.6 0.0 
1135.2 978.8 815.8 652.7 510.8 427.7 374.9 349.8 326.7 304.3 283.8 264.0 247.5 234.3 222.4 212.5 202.6 193.4 185.5 
176.2 163.0 151.1 139.9 128.7 116.8 101.0 85.8 81.2 75.2 68.6 66.0 61.4 54.1 46.9 37.6 22.4 7.9 0.0 
1135.2 941.8 753.1 572.9 454.7 395.3 365.6 342.5 318.1 296.3 275.9 258.1 242.2 231.7 225.1 218.5 211.9 202.6 188.1 
170.9 155.1 139.9 126.7 112.2 99.0 91.1 83.8 80.5 75.9 68.0 60.1 51.5 43.6 37.6 30.4 19.1 5.9 0.0 
1135.2 922.7 706.2 526.7 428.3 384.8 363.0 340.6 317.5 295.7 275.2 258.7 246.2 238.9 236.3 233.6 227.0 212.5 193.4 
175.6 158.4 136.0 117.5 100.3 89.1 82.5 79.2 79.2 77.2 71.3 62.7 54.8 46.9 40.9 28.4 14.5 5.9 0.0 
1135.2 906.8 672.5 501.6 411.2 382.8 361.0 341.2 318.1 295.0 275.9 262.7 252.8 250.1 250.1 248.2 241.6 229.0 211.9 
191.4 167.0 144.5 122.8 104.9 95.7 91.1 89.8 89.1 86.5 77.9 68.0 57.4 48.8 38.3 23.8 9.9 3.3 0.0 
1135.2 902.9 662.6 486.4 407.2 380.8 361.0 340.6 318.8 295.7 277.9 265.3 258.7 258.7 258.7 257.4 254.1 246.8 231.7 
209.9 180.8 155.1 128.7 110.2 101.0 98.3 98.3 97.7 93.7 82.5 70.6 60.1 52.8 35.6 13.9 2.6 0.0 0.0 
1135.2 893.0 655.4 482.5 407.9 380.8 361.7 339.9 318.1 295.7 277.9 265.3 259.4 260.0 260.7 258.7 255.4 250.1 235.0 
211.9 184.8 155.8 131.3 111.5 101.6 99.7 100.3 99.7 96.4 83.2 70.6 60.1 52.1 41.6 15.8 4.6 0.0 0.0 
